Grove Gear HM230-80-1-1.250-180TC-L2
Part #:HM230-80-1-1.250-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 8.88 in | T: | 1.25 |
| F: | 4 | AG: | 7.5 |
| AE1: | 0.6 | AJ: | 7.25 |
| Center Distance (in): | 3 in | B: | 8.12 |
| BD: | 9 | D: | 3.25 |
| AD: | 6.53 | G: | 2 |
| L: | 6.57 in | I: | 4.84 in |
| AE2: | 0.36 | AK: | 8.5 |
| V: | 2.51 in | L1: | 9.82 in |
| U: | 0.875 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.895 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

