Grove Gear HM230-80-1-1.250-180TC-L9
Part #:HM230-80-1-1.250-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.25 |
| U: | 0.875 in | L1: | 9.82 in |
| C: | 8.88 in | AE2: | 0.36 |
| BF: | 0.53 | B: | 8.12 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AE1: | 0.6 | AK: | 8.5 |
| AD: | 6.53 | V: | 2.51 in |
| F: | 4 | BD: | 9 |
| D: | 3.25 | AJ: | 7.25 |
| AG: | 7.5 | G: | 2 |
| BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 0.895 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Model Code: | HM230 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

