Grove Gear HM230-80-1-1.250-56C-L2
Part #:HM230-80-1-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | B: | 8.12 |
| BD: | 5.88 | L: | 6.57 in |
| AE2: | 0.36 | U: | 0.875 in |
| AK: | 4.5 | LM: | 8.82 |
| BF: | 0.41 | T: | 1.25 |
| Center Distance (in): | 3 in | D: | 3.25 |
| I: | 4.84 in | AD: | 6.53 |
| V: | 2.51 in | F: | 4 |
| AE1: | 0.6 | AJ: | 5.88 |
| AG: | 7.5 | BE: | 0.38 in |
| C: | 8.88 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Ratio: | 80:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

