Grove Gear HM230-80-1-1.438-140TC-L4
Part #:HM230-80-1-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | L: | 6.57 in |
| V: | 2.51 in | BE: | 0.38 in |
| AE1: | 0.6 | I: | 4.84 in |
| AE2: | 0.36 | AK: | 4.5 |
| B: | 8.12 | Center Distance (in): | 3 in |
| AD: | 6.53 | AJ: | 5.88 |
| AG: | 7.5 | BD: | 5.88 |
| BF: | 0.41 | T: | 1.438 |
| C: | 8.88 in | LM: | 8.82 |
| G: | 2 | U: | 0.875 in |
| F: | 4 |
Technical Specifications
| Ratio: | 80:1 | Assembly: | HM-1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.895 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

