How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AE1: | 0.6 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| AJ: | 7.25 | L1: | 9.82 in |
| V: | 2.51 in | G: | 2 |
| T: | 1.438 | U: | 0.875 in |
| L: | 6.57 in | AG: | 7.5 |
| AD: | 6.53 | F: | 4 |
| AK: | 8.5 | C: | 8.88 in |
| B: | 8.12 | BD: | 9 |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 3.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 0.895 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Model Code: | HM230 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

