How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 8.5 |
| B: | 8.12 | L: | 6.57 in |
| F: | 4 | AE1: | 0.6 |
| AG: | 7.5 | I: | 4.84 in |
| G: | 2 | C: | 8.88 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | L1: | 9.82 in |
| D: | 3.25 | T: | 1.438 |
| AE2: | 0.36 | BD: | 9 |
| AD: | 6.53 | V: | 2.51 in |
| BF: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Model Code: | HM230 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.895 |
| Output Key: | 3/8 x 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

