How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | BE1: | 0.5 in |
| D: | 3.25 | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| I: | 4.84 in | U: | 0.875 in |
| AE2: | 0.36 | AE1: | 0.6 |
| AD: | 6.53 | T: | 1.438 |
| L: | 6.57 in | F: | 4 |
| AG: | 7.5 | G: | 2 |
| L1: | 9.82 in | V: | 2.51 in |
| C: | 8.88 in | AK: | 8.5 |
| BD: | 9 |
Technical Specifications
| Assembly: | HM-1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 0.895 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

