How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 4.84 in |
| F: | 4 | AD: | 6.53 |
| B: | 8.12 | BD: | 9 |
| T: | 1.438 | D: | 3.25 |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 3 in | G: | 2 |
| U: | 0.875 in | L1: | 9.82 in |
| V: | 2.51 in | L: | 6.57 in |
| C: | 8.88 in | AG: | 7.5 |
| BF: | 0.53 | AE2: | 0.36 |
| AE1: | 0.6 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.895 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Model Code: | HM230 | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

