Grove Gear HM230-80-1-1.438-56C-L2
Part #:HM230-80-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | F: | 4 |
| BE: | 0.38 in | L: | 6.57 in |
| G: | 2 | B: | 8.12 |
| T: | 1.438 | AD: | 6.53 |
| Center Distance (in): | 3 in | C: | 8.88 in |
| AE2: | 0.36 | AG: | 7.5 |
| I: | 4.84 in | LM: | 8.82 |
| V: | 2.51 in | U: | 0.875 in |
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| AE1: | 0.6 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 80:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.895 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Model Code: | HM230 | Center Distance (in): | 3 |
| Output RPM: | 21.9 | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

