Grove Gear HM230-80-1-1.500-140TC-L4
Part #:HM230-80-1-1.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3 in |
| T: | 1.5 | U: | 0.875 in |
| L: | 6.57 in | AE2: | 0.36 |
| AE1: | 0.6 | LM: | 8.82 |
| AD: | 6.53 | AJ: | 5.88 |
| F: | 4 | AG: | 7.5 |
| B: | 8.12 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| D: | 3.25 | G: | 2 |
| BE: | 0.38 in | C: | 8.88 in |
| I: | 4.84 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Housing Material: | Cast Iron |
| Output Key: | 3/8 x 3.00 | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Ratio: | 80:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 1 | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

