Grove Gear HM230-80-1-1.500-180TC-L4
Part #:HM230-80-1-1.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | L1: | 9.82 in |
| F: | 4 | L: | 6.57 in |
| T: | 1.5 | I: | 4.84 in |
| G: | 2 | V: | 2.51 in |
| BE1: | 0.5 in | C: | 8.88 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| AE2: | 0.36 | U: | 0.875 in |
| D: | 3.25 | AG: | 7.5 |
| AD: | 6.53 | B: | 8.12 |
| BD: | 9 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Bore Code: | 24 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.895 | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

