Grove Gear HM230-80-1-1.500-56C-L2
Part #:HM230-80-1-1.500-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BE: | 0.38 in |
| G: | 2 | AE2: | 0.36 |
| AD: | 6.53 | BD: | 5.88 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| C: | 8.88 in | U: | 0.875 in |
| BF: | 0.41 | B: | 8.12 |
| AG: | 7.5 | F: | 4 |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 4.84 in | V: | 2.51 in |
| LM: | 8.82 | AE1: | 0.6 |
| T: | 1.5 |
Technical Specifications
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.895 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

