How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | B: | 8.12 |
| AJ: | 5.88 | U: | 0.875 in |
| AK: | 4.5 | LM: | 8.82 |
| BE: | 0.38 in | F: | 4 |
| BF: | 0.41 | C: | 8.88 in |
| AD: | 6.53 | L: | 6.57 in |
| T: | 1.625 | D: | 3.25 |
| I: | 4.84 in | V: | 2.51 in |
| AE2: | 0.36 | AE1: | 0.6 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| G: | 2 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Ratio: | 80:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.895 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

