How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AE1: | 0.6 |
| L: | 6.57 in | I: | 4.84 in |
| V: | 2.51 in | B: | 8.12 |
| BD: | 5.88 | D: | 3.25 |
| T: | 1.625 | BE: | 0.38 in |
| G: | 2 | F: | 4 |
| AG: | 7.5 | BF: | 0.41 |
| AJ: | 5.88 | C: | 8.88 in |
| AE2: | 0.36 | U: | 0.875 in |
| LM: | 8.82 | AD: | 6.53 |
| AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Model Code: | HM230 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.895 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 80:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

