How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.688 |
| D: | 3.25 | BF: | 0.53 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| AG: | 7.5 | AK: | 8.5 |
| C: | 8.88 in | I: | 4.84 in |
| BE1: | 0.5 in | B: | 8.12 |
| BD: | 9 | F: | 4 |
| V: | 2.51 in | AD: | 6.53 |
| G: | 2 | AE1: | 0.6 |
| AE2: | 0.36 | L: | 6.57 in |
| U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output RPM: | 21.9 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.895 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

