How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 7.25 |
| C: | 8.88 in | B: | 8.12 |
| AE2: | 0.36 | L: | 6.57 in |
| BD: | 9 | F: | 4 |
| L1: | 9.82 in | I: | 4.84 in |
| AG: | 7.5 | G: | 2 |
| Center Distance (in): | 3 in | D: | 3.25 |
| AD: | 6.53 | V: | 2.51 in |
| T: | 1.688 | BF: | 0.53 |
| AE1: | 0.6 | BE1: | 0.5 in |
| AK: | 8.5 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.688 in |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Output RPM: | 21.9 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.895 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

