How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| B: | 8.12 | AK: | 8.5 |
| L: | 6.57 in | I: | 4.84 in |
| C: | 8.88 in | U: | 0.875 in |
| AE2: | 0.36 | AD: | 6.53 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| F: | 4 | AE1: | 0.6 |
| BD: | 9 | V: | 2.51 in |
| L1: | 9.82 in | BF: | 0.53 |
| D: | 3.25 | T: | 1.688 |
| G: | 2 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.895 | Bore Code: | 27 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

