How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 7.5 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| LM: | 8.82 | T: | 1.688 |
| G: | 2 | AK: | 4.5 |
| D: | 3.25 | AE2: | 0.36 |
| AD: | 6.53 | L: | 6.57 in |
| BE: | 0.38 in | I: | 4.84 in |
| F: | 4 | C: | 8.88 in |
| AJ: | 5.88 | B: | 8.12 |
| BD: | 5.88 | BF: | 0.41 |
| V: | 2.51 in |
Technical Specifications
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Output Key: | 3/8 x 3.00 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

