Grove Gear HM230-80-1-1.750-140TC-L3
Part #:HM230-80-1-1.750-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE: | 0.38 in |
| AE2: | 0.36 | T: | 1.75 |
| AE1: | 0.6 | V: | 2.51 in |
| L: | 6.57 in | AD: | 6.53 |
| AK: | 4.5 | AJ: | 5.88 |
| C: | 8.88 in | B: | 8.12 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| G: | 2 | BD: | 5.88 |
| AG: | 7.5 | D: | 3.25 |
| F: | 4 | LM: | 8.82 |
| BF: | 0.41 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

