Grove Gear HM230-80-1-1.750-140TC-L9
Part #:HM230-80-1-1.750-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AK: | 4.5 |
| V: | 2.51 in | I: | 4.84 in |
| T: | 1.75 | F: | 4 |
| G: | 2 | BD: | 5.88 |
| L: | 6.57 in | AJ: | 5.88 |
| U: | 0.875 in | AD: | 6.53 |
| C: | 8.88 in | B: | 8.12 |
| AE2: | 0.36 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| D: | 3.25 | AE1: | 0.6 |
| LM: | 8.82 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Model Code: | HM230 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 80:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.895 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

