How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 4.84 in |
| Center Distance (in): | 3 in | AG: | 7.5 |
| D: | 3.25 | AK: | 8.5 |
| G: | 2 | L: | 6.57 in |
| L1: | 9.82 in | V: | 2.51 in |
| BF: | 0.53 | B: | 8.12 |
| C: | 8.88 in | T: | 1.75 |
| AE1: | 0.6 | F: | 4 |
| AE2: | 0.36 | AJ: | 7.25 |
| BE1: | 0.5 in | U: | 0.875 in |
| AD: | 6.53 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Bore Code: | 28 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 80:1 | Center Distance (in): | 3 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

