How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | C: | 8.88 in |
| I: | 4.84 in | F: | 4 |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | G: | 2 |
| AG: | 7.5 | BD: | 9 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| T: | 1.75 | B: | 8.12 |
| L1: | 9.82 in | U: | 0.875 in |
| V: | 2.51 in | AE2: | 0.36 |
| D: | 3.25 | L: | 6.57 in |
| AK: | 8.5 |
Technical Specifications
| Output RPM: | 21.9 | Bore Code: | 28 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 1 |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.895 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

