How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 7.5 |
| L: | 6.57 in | AE1: | 0.6 |
| B: | 8.12 | AD: | 6.53 |
| T: | 1.75 | U: | 0.875 in |
| I: | 4.84 in | AJ: | 5.88 |
| G: | 2 | D: | 3.25 |
| LM: | 8.82 | AK: | 4.5 |
| F: | 4 | C: | 8.88 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BD: | 5.88 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

