Grove Gear HM230-80-1-1.938-180TC-L1
Part #:HM230-80-1-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AE1: | 0.6 |
| AD: | 6.53 | D: | 3.25 |
| T: | 1.938 | F: | 4 |
| AJ: | 7.25 | AG: | 7.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | U: | 0.875 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| V: | 2.51 in | C: | 8.88 in |
| I: | 4.84 in | L1: | 9.82 in |
| BD: | 9 | B: | 8.12 |
| G: | 2 |
Technical Specifications
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.895 | Assembly: | HM-1 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

