How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | T: | 1.938 |
| Center Distance (in): | 3 in | C: | 8.88 in |
| AG: | 7.5 | G: | 2 |
| BD: | 5.88 | AK: | 4.5 |
| I: | 4.84 in | F: | 4 |
| U: | 0.875 in | BF: | 0.41 |
| AD: | 6.53 | B: | 8.12 |
| D: | 3.25 | V: | 2.51 in |
| AJ: | 5.88 | AE1: | 0.6 |
| BE: | 0.38 in | AE2: | 0.36 |
| LM: | 8.82 |
Technical Specifications
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.895 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

