How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | Center Distance (in): | 3 in |
| G: | 2 | AK: | 4.5 |
| AD: | 6.53 | LM: | 8.82 |
| BE: | 0.38 in | D: | 3.25 |
| B: | 8.12 | U: | 0.875 in |
| BF: | 0.41 | BD: | 5.88 |
| V: | 2.51 in | AE2: | 0.36 |
| C: | 8.88 in | AE1: | 0.6 |
| F: | 4 | L: | 6.57 in |
| I: | 4.84 in | AJ: | 5.88 |
| AG: | 7.5 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.895 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.938 in |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Ratio Range: | 80:1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

