How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 3 in |
| T: | 1.938 | V: | 2.51 in |
| D: | 3.25 | BF: | 0.41 |
| BD: | 5.88 | B: | 8.12 |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.36 | U: | 0.875 in |
| AD: | 6.53 | LM: | 8.82 |
| AG: | 7.5 | C: | 8.88 in |
| G: | 2 | L: | 6.57 in |
| AE1: | 0.6 | I: | 4.84 in |
| F: | 4 |
Technical Specifications
| Output RPM: | 21.9 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

