How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | D: | 3.25 |
| AE1: | 0.6 | LM: | 8.82 |
| B: | 8.12 | BD: | 5.88 |
| C: | 8.88 in | AK: | 4.5 |
| V: | 2.51 in | AD: | 6.53 |
| I: | 4.84 in | AE2: | 0.36 |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.188 | AG: | 7.5 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | L: | 6.57 in |
| G: | 2 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | HM-2 |
| Ratio Range: | 80:1 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 0.895 |
| Motor Frame Size: | 140TC | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

