Grove Gear HM230-80-2-1.188-56C-L2
Part #:HM230-80-2-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | LM: | 8.82 |
| B: | 8.12 | AG: | 7.5 |
| BD: | 5.88 | V: | 2.51 in |
| F: | 4 | I: | 4.84 in |
| G: | 2 | AD: | 6.53 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| L: | 6.57 in | AK: | 4.5 |
| BF: | 0.41 | D: | 3.25 |
| T: | 1.188 | U: | 0.875 in |
| AE1: | 0.6 | C: | 8.88 in |
| AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

