Grove Gear HM230-80-2-1.188-56C-L4
Part #:HM230-80-2-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | AE2: | 0.36 |
| L: | 6.57 in | BD: | 5.88 |
| BE: | 0.38 in | D: | 3.25 |
| G: | 2 | I: | 4.84 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| AK: | 4.5 | F: | 4 |
| C: | 8.88 in | BF: | 0.41 |
| AJ: | 5.88 | T: | 1.188 |
| AG: | 7.5 | B: | 8.12 |
| V: | 2.51 in | U: | 0.875 in |
| LM: | 8.82 |
Technical Specifications
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 56C |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Bore Code: | 19 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.895 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

