Grove Gear HM230-80-2-1.250-140TC-L2
Part #:HM230-80-2-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| C: | 8.88 in | BF: | 0.41 |
| AG: | 7.5 | U: | 0.875 in |
| G: | 2 | L: | 6.57 in |
| T: | 1.25 | F: | 4 |
| AE2: | 0.36 | V: | 2.51 in |
| LM: | 8.82 | B: | 8.12 |
| AE1: | 0.6 | AJ: | 5.88 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| D: | 3.25 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Model Code: | HM230 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.895 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Assembly: | HM-2 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

