Grove Gear HM230-80-2-1.250-140TC-L3
Part #:HM230-80-2-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | B: | 8.12 |
| D: | 3.25 | AG: | 7.5 |
| T: | 1.25 | V: | 2.51 in |
| G: | 2 | AK: | 4.5 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| BF: | 0.41 | U: | 0.875 in |
| AD: | 6.53 | L: | 6.57 in |
| AJ: | 5.88 | LM: | 8.82 |
| C: | 8.88 in | F: | 4 |
| BE: | 0.38 in | AE2: | 0.36 |
| I: | 4.84 in |
Technical Specifications
| Assembly: | HM-2 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.895 | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

