Grove Gear HM230-80-2-1.250-140TC-L9
Part #:HM230-80-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | I: | 4.84 in |
| G: | 2 | BD: | 5.88 |
| BE: | 0.38 in | AE2: | 0.36 |
| BF: | 0.41 | V: | 2.51 in |
| L: | 6.57 in | AG: | 7.5 |
| T: | 1.25 | D: | 3.25 |
| F: | 4 | AK: | 4.5 |
| B: | 8.12 | U: | 0.875 in |
| AJ: | 5.88 | AD: | 6.53 |
| LM: | 8.82 | C: | 8.88 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | HM230 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.895 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

