Grove Gear HM230-80-2-1.250-180TC-L1
Part #:HM230-80-2-1.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | L: | 6.57 in |
| AJ: | 7.25 | C: | 8.88 in |
| AK: | 8.5 | V: | 2.51 in |
| BF: | 0.53 | L1: | 9.82 in |
| AE2: | 0.36 | D: | 3.25 |
| BE1: | 0.5 in | I: | 4.84 in |
| AG: | 7.5 | U: | 0.875 in |
| Center Distance (in): | 3 in | T: | 1.25 |
| F: | 4 | AD: | 6.53 |
| BD: | 9 | AE1: | 0.6 |
| G: | 2 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.895 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

