Grove Gear HM230-80-2-1.250-180TC-L4
Part #:HM230-80-2-1.250-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | C: | 8.88 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| V: | 2.51 in | L: | 6.57 in |
| AE1: | 0.6 | T: | 1.25 |
| L1: | 9.82 in | U: | 0.875 in |
| AK: | 8.5 | BD: | 9 |
| AD: | 6.53 | BE1: | 0.5 in |
| B: | 8.12 | G: | 2 |
| BF: | 0.53 | D: | 3.25 |
| F: | 4 | AG: | 7.5 |
| I: | 4.84 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 0.895 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

