Grove Gear HM230-80-2-1.250-180TC-L9
Part #:HM230-80-2-1.250-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | AK: | 8.5 |
| U: | 0.875 in | I: | 4.84 in |
| D: | 3.25 | L: | 6.57 in |
| BF: | 0.53 | L1: | 9.82 in |
| AE1: | 0.6 | AG: | 7.5 |
| V: | 2.51 in | G: | 2 |
| BD: | 9 | AJ: | 7.25 |
| B: | 8.12 | C: | 8.88 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| T: | 1.25 | AE2: | 0.36 |
| F: | 4 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.895 |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Bore Code: | 20 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

