How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AJ: | 7.25 |
| L: | 6.57 in | AG: | 7.5 |
| AE2: | 0.36 | BD: | 9 |
| F: | 4 | BF: | 0.53 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BE1: | 0.5 in | U: | 0.875 in |
| G: | 2 | AD: | 6.53 |
| C: | 8.88 in | AK: | 8.5 |
| AE1: | 0.6 | T: | 1.25 |
| B: | 8.12 | I: | 4.84 in |
| L1: | 9.82 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.895 | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-2 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

