How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | I: | 4.84 in |
| B: | 8.12 | AE1: | 0.6 |
| AG: | 7.5 | G: | 2 |
| L1: | 9.82 in | AJ: | 7.25 |
| D: | 3.25 | AK: | 8.5 |
| Center Distance (in): | 3 in | BD: | 9 |
| L: | 6.57 in | U: | 0.875 in |
| F: | 4 | AE2: | 0.36 |
| C: | 8.88 in | BE1: | 0.5 in |
| AD: | 6.53 | BF: | 0.53 |
| V: | 2.51 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.895 | Input Diameter (in): | 0.875 in |
| Output RPM: | 21.9 | Model Code: | HM230 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

