Grove Gear HM230-80-2-1.250-56C-L3
Part #:HM230-80-2-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AD: | 6.53 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| U: | 0.875 in | G: | 2 |
| AE2: | 0.36 | F: | 4 |
| I: | 4.84 in | C: | 8.88 in |
| AG: | 7.5 | T: | 1.25 |
| B: | 8.12 | L: | 6.57 in |
| V: | 2.51 in | AJ: | 5.88 |
| LM: | 8.82 | BD: | 5.88 |
| D: | 3.25 | AE1: | 0.6 |
| BF: | 0.41 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 0.895 | Center Distance (in): | 3 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Model Code: | HM230 | Ratio: | 80:1 |
| Assembly: | HM-2 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

