Grove Gear HM230-80-2-1.250-56C-L4
Part #:HM230-80-2-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AK: | 4.5 |
| I: | 4.84 in | BE: | 0.38 in |
| F: | 4 | AJ: | 5.88 |
| B: | 8.12 | L: | 6.57 in |
| U: | 0.875 in | BF: | 0.41 |
| C: | 8.88 in | G: | 2 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| T: | 1.25 | AE2: | 0.36 |
| D: | 3.25 | LM: | 8.82 |
| BD: | 5.88 | AD: | 6.53 |
| AG: | 7.5 |
Technical Specifications
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Bore Code: | 20 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | HM-2 | Model Code: | HM230 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.895 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

