Grove Gear HM230-80-2-1.438-180TC-L3
Part #:HM230-80-2-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AK: | 8.5 |
| AD: | 6.53 | L: | 6.57 in |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| C: | 8.88 in | I: | 4.84 in |
| BF: | 0.53 | F: | 4 |
| BD: | 9 | T: | 1.438 |
| AJ: | 7.25 | B: | 8.12 |
| G: | 2 | AE2: | 0.36 |
| AG: | 7.5 | V: | 2.51 in |
| BE1: | 0.5 in | D: | 3.25 |
| U: | 0.875 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.895 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

