Grove Gear HM230-80-2-1.438-56C-L9
Part #:HM230-80-2-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | V: | 2.51 in |
| LM: | 8.82 | C: | 8.88 in |
| AE1: | 0.6 | AE2: | 0.36 |
| F: | 4 | AJ: | 5.88 |
| BE: | 0.38 in | G: | 2 |
| T: | 1.438 | Center Distance (in): | 3 in |
| L: | 6.57 in | AG: | 7.5 |
| BF: | 0.41 | BD: | 5.88 |
| U: | 0.875 in | D: | 3.25 |
| AK: | 4.5 | B: | 8.12 |
| AD: | 6.53 |
Technical Specifications
| Gear Type: | Worm | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Ratio: | 80:1 | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 23 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

