Grove Gear HM230-80-2-1.500-140TC-L3
Part #:HM230-80-2-1.500-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | V: | 2.51 in |
| AK: | 4.5 | Center Distance (in): | 3 in |
| LM: | 8.82 | BD: | 5.88 |
| B: | 8.12 | I: | 4.84 in |
| BE: | 0.38 in | AD: | 6.53 |
| T: | 1.5 | AE1: | 0.6 |
| BF: | 0.41 | AJ: | 5.88 |
| F: | 4 | AE2: | 0.36 |
| L: | 6.57 in | G: | 2 |
| AG: | 7.5 | C: | 8.88 in |
| U: | 0.875 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Bore Code: | 24 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21.9 | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 0.895 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

