Grove Gear HM230-80-2-1.500-140TC-L9
Part #:HM230-80-2-1.500-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LM: | 8.82 |
| B: | 8.12 | AE2: | 0.36 |
| AK: | 4.5 | I: | 4.84 in |
| AG: | 7.5 | G: | 2 |
| F: | 4 | L: | 6.57 in |
| T: | 1.5 | AD: | 6.53 |
| BF: | 0.41 | V: | 2.51 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| AJ: | 5.88 | BE: | 0.38 in |
| C: | 8.88 in | AE1: | 0.6 |
| D: | 3.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Bore Code: | 24 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Key: | 3/8 x 3.00 | Input HP @ 1750 RPM: | 0.895 |
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

