How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| B: | 8.12 | AG: | 7.5 |
| D: | 3.25 | C: | 8.88 in |
| AD: | 6.53 | F: | 4 |
| AE2: | 0.36 | AE1: | 0.6 |
| T: | 1.5 | BE1: | 0.5 in |
| U: | 0.875 in | I: | 4.84 in |
| L: | 6.57 in | BD: | 9 |
| AJ: | 7.25 | G: | 2 |
| L1: | 9.82 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.895 |
| Ratio: | 80:1 | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

