Grove Gear HM230-80-2-1.500-56C-L4
Part #:HM230-80-2-1.500-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| AE1: | 0.6 | D: | 3.25 |
| T: | 1.5 | AG: | 7.5 |
| AD: | 6.53 | C: | 8.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| BD: | 5.88 | AE2: | 0.36 |
| L: | 6.57 in | LM: | 8.82 |
| BF: | 0.41 | V: | 2.51 in |
| F: | 4 | G: | 2 |
| B: | 8.12 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Model Code: | HM230 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

