How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AJ: | 5.88 |
| LM: | 8.82 | U: | 0.875 in |
| L: | 6.57 in | G: | 2 |
| AE1: | 0.6 | D: | 3.25 |
| BD: | 5.88 | AG: | 7.5 |
| I: | 4.84 in | B: | 8.12 |
| BE: | 0.38 in | AE2: | 0.36 |
| AK: | 4.5 | C: | 8.88 in |
| V: | 2.51 in | F: | 4 |
| BF: | 0.41 | T: | 1.625 |
| AD: | 6.53 |
Technical Specifications
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.895 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

