How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| G: | 2 | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| B: | 8.12 | AE1: | 0.6 |
| AD: | 6.53 | F: | 4 |
| AG: | 7.5 | D: | 3.25 |
| C: | 8.88 in | L1: | 9.82 in |
| Center Distance (in): | 3 in | T: | 1.625 |
| V: | 2.51 in | U: | 0.875 in |
| I: | 4.84 in | AE2: | 0.36 |
| L: | 6.57 in |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 x 3.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.895 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

