How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 4.84 in |
| G: | 2 | AK: | 8.5 |
| L: | 6.57 in | BD: | 9 |
| B: | 8.12 | U: | 0.875 in |
| C: | 8.88 in | BE1: | 0.5 in |
| AD: | 6.53 | Center Distance (in): | 3 in |
| V: | 2.51 in | L1: | 9.82 in |
| AE2: | 0.36 | BF: | 0.53 |
| F: | 4 | AG: | 7.5 |
| D: | 3.25 | T: | 1.625 |
| AE1: | 0.6 |
Technical Specifications
| Model Code: | HM230 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Ratio: | 80:1 | Center Distance (in): | 3 |
| Output RPM: | 21.9 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Bore Code: | 26 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

