How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | LM: | 8.82 |
| V: | 2.51 in | U: | 0.875 in |
| AE2: | 0.36 | D: | 3.25 |
| F: | 4 | AJ: | 5.88 |
| AK: | 4.5 | B: | 8.12 |
| Center Distance (in): | 3 in | T: | 1.625 |
| AG: | 7.5 | BF: | 0.41 |
| G: | 2 | C: | 8.88 in |
| I: | 4.84 in | L: | 6.57 in |
| AD: | 6.53 | BE: | 0.38 in |
| BD: | 5.88 |
Technical Specifications
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.625 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.895 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

